IESNA:LM-63-2002
[TEST]P1344643
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25B2750DE010 E3A301WH_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]432
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
18.5 28.6 46.4 72.6 200.3 497.8 934.3 1410.7 1749.7 1848.8
1911.7 1975 2021.8 2055.2 2087.1 2110 2134.6 2149.5 2159.2 2151.1
2133.8 2091.5 2038.3 1968.1 1894.4 1786 1673.5 1557.4 1375.2 911.7
470 186.6 50.4 21.4 4.4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.5 29 46.4 72.1 197.5 481.7 900.8 1378.5 1715.4 1814.6
1891.6 1944.8 1996.4 2031.8 2061.7 2084.2 2104.8 2121.3 2125.7 2116.1
2092.3 2056.4 2003.2 1933.5 1848.4 1754.9 1644.9 1509.9 1339 877.9
448.6 183 50.8 21.8 4.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.5 27.8 44.3 71.3 193.9 443.4 841.2 1295.8 1638 1732.8
1803.7 1862.5 1900.8 1932.3 1958.5 1976.6 1989.1 2002 2000.8 1987.9
1965.3 1924.6 1869 1806.1 1726.7 1619.9 1513.1 1379.7 1199.9 732
364.4 165.3 47.6 21 5.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.5 28.6 43.9 69.3 172.1 399.8 754.1 1163.6 1497.8 1597.3
1672.3 1723.9 1763.8 1790.8 1806.5 1815.8 1821 1826.7 1820.6 1803.7
1774.3 1734.8 1682 1608.2 1529.6 1409.9 1289.4 1135 949.6 515.1
269.6 142.7 43.9 19.8 5.6 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.5 27.8 43.1 65.3 147.5 344.2 640.5 996.4 1316.8 1407.1
1478.4 1532.8 1570.7 1596.1 1609.4 1610.2 1605.4 1595.3 1582 1560.7
1522.4 1472.4 1405.5 1316.8 1197.9 1069.3 925.8 775.5 641.7 341
193.5 110 39.9 17.7 6.4 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
18.5 27.4 41.5 61.3 125.8 285.8 512.7 800.1 1055.2 1144.7
1216.4 1269.6 1302.3 1320 1325.7 1318.8 1302.7 1275.7 1246.7 1208.8
1160 1093.9 1008.5 905.7 788.8 676.7 565.9 474 384.1 224.5
137.8 81.8 37.5 13.3 5.6 1.2 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
18.5 27 39.9 57.2 106.8 228.5 403.9 607.4 799.7 861.3
914.1 953.2 976.2 983.5 976.6 958.1 931.5 892.8 846.4 798.9
749.7 685.6 607.8 527.6 441.8 379.3 317.6 267.2 227.7 150.3
96.7 52.8 22.2 8.9 3.6 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
18.5 25 34.3 44.7 57.6 93.9 152.4 201.9 237.4 243.4
246.3 244.3 239 231 222.1 210 197.1 181.8 168.9 152.8
139.5 126.6 113.3 101.6 88.3 76.2 64.5 54 41.1 16.1
10.1 4.4 1.2 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
18.5 21.8 24.6 27 29 29.8 29 27 25.4 24.2
23.4 22.6 21.4 20.2 18.9 17.7 16.9 14.9 12.9 10.5
7.7 5.2 4.4 3.6 2.8 2 1.6 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.2
1.2 1.2 1.2 0.8 0.8 0.8 0.8 0.8 0
18.5 18.5 17.3 16.1 14.1 11.7 9.7 8.1 6 5.2
4.8 4 3.6 3.2 2.8 2.4 2 1.2 1.2 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.2 1.2 1.6 1.6
1.6 1.6 1.2 1.2 1.2 1.2 1.2 1.2 0
18.5 15.3 12.1 9.3 6.9 4.8 3.6 2.4 1.2 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.2 1.2 1.6 1.6 1.6
1.6 1.2 1.2 1.2 0.8 0.8 0.8 0.8 0
18.5 12.9 8.9 6 4 2.8 1.6 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.2 1.2 1.6 1.6 1.6 2 2
1.6 1.6 1.2 1.2 0.8 0.8 0.4 0.4 0
18.5 11.7 7.7 4.8 3.2 1.6 1.2 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.2 1.6 1.6 2 2 2 2.4 2.4 2.4
2 2 1.6 1.2 1.2 0.8 0.4 0.4 0
18.5 11.3 6.9 4.4 2.8 1.6 1.2 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.2 1.6 1.6 2 2 2.4 2 2.4 2.4 2.4
2.4 2 1.6 1.6 1.2 0.8 0.4 0.4 0
